DK logo
Microchip

Development Tools Selector - DTS


RE46C190 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
RE46C190 Demo Board
RE46C190 Demo Board ( ADM00344 )

The demo board is a complete stand-alone smoke detector application with a smoke chamber emulator. The demo board allows evaluation of all the functions of the RE46C190. Key test points of the device are available at the bottom edge of the demo board. It is designed for battery operation using a CR123A battery or can be operated using a power supply. The RE46C190 application circuit is on the...

Learn More
Add To Cart