DK logo
Microchip

Development Tools Selector - DTS


PIC32MZ2048EFG144 Development Tools


Development Environment

  • Integrated Development Environments
  • Compilers
  • Software & Configurators
  • Emulators & Debuggers
  • Production Programmers
  • Demo & Evaluation Boards
  • Code Examples
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC32
MPLAB XC32 Compiler ( MPLAB-XC32 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Software & Configurators
MPLAB Harmony v3
MPLAB® Harmony v3 ( MPLAB Harmony v3 )

MPLAB® Harmony v3 is a fully integrated embedded software development framework that provides flexible and inter-operable software modules to simplify the development of value-added features for 32-bit MCUs and MPUs. It includes the MPLAB Harmony Configurator (MHC) tool, an easy-to-use tool with a GUI that simplifies device setup, library selection, configuration and...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Production Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164385   PartNo: PIC32MZ2048EFG144 (144PH)
  • Socket: AC164387   PartNo: PIC32MZ2048EFG144 (144PL)
Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Demo & Evaluation Boards
PIC32MZ EC Starter Kit Adapter Board
PIC32MZ EC Starter Kit Adapter Board ( AC320006 )

The Microchip PIC32MZ Starter Kit Adapter Board, features a 168-pin to 132-pin connector, enables the use of PIC32MZ starter kits that have a 168-pin interface with the following PIC32 hardware:

-Multimedia Expansion Board (MEB) – Part # DM320005
-PIC32 I/O Expansion Board – Part # DM320002
-Low-Cost Controller-less (LCC) Graphics PICtail Plus Daughter...

Learn More
Add To Cart
565 LCD GFX CARD
565 LCD GFX CARD ( AC320212 )

The 565 LCD Adapter Graphics Card (AC320212) enables controllerless-based graphics for a large variety of Microchip starter kits.  The 565 LCD Adapter Graphics Card is designed to allow the color space mapping to increase from the 16-bit output to the 24-bit input which is found on most of the displays.

The 565 LCD Adapter Graphic Card is designed to be used with the following

...

Learn More
Add To Cart
PIC32 I/O Expansion Board
PIC32 I/O Expansion Board ( DM320002 )

The Starter Kit I/O Expansion Board provides Starter Kit and Starter Board users with full access to MCU signals, additional debug headers, and connection of PICtail Plus daughter cards. MCU signals are available for attaching prototype circuits or monitoring signals with logic probes. Headers are provided for connecting JTAG tools or Microchip tools using the 2-wire (ICSP) interface....

Learn More
Add To Cart
Multimedia Expansion Board II
Multimedia Expansion Board II ( DM320005-5 )
(Not Recommended for new design)

This product is not recommended for new designs. Please see below for the latest options available.

A highly integrated, compact and flexible development platform. Integrates with the PIC32MZ Starter Kits for a complete graphics development solution. The MEB-II kit features a 4.3” WQVGA MaxTouch display daughter board.

Multimedia Expansion Board II (MEB-II) is a highly

...

Learn More
PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit
PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit ( DM320007 )

The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter
Kit (DM320007 for non-Crypto development or DM320007-C for Crypto
development) provides a low-cost method for the development and testing of USB
and Ethernet-based applications with PIC32MZ EF family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are...

Learn More
Add To Cart
PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit (Crypto)
PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit (Crypto) ( DM320007-C )

The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter
Kit (DM320007 for non-Crypto development or DM320007-C for Crypto
development) provides a low-cost method for the development and testing of USB
and Ethernet-based applications with PIC32MZ EF family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are...

Learn More
Add To Cart
Curiosity PIC32MZEF Dev Board 2.0
Curiosity PIC32MZEF Dev Board 2.0 ( DM320209 )

The Curiosity PIC32MZ EF 2.0 Development Board (DM320209) includes an integrated programmer and debugger, which requires no additional hardware to get started. Users can expand functionality through MikroElectronika mikroBUS™ Click™ adapter boards, add Ethernet connectivity with the Microchip PHY Daughter Board, add Wi-Fi™ connectivity capability using the Microchip expansions

...

Learn More
Add To Cart
PIC32MZ EF Audio 144-pin PIM for Bluetooth Audio Development Kit
PIC32MZ EF Audio 144-pin PIM for Bluetooth Audio Development Kit ( MA320018 )

The PIC32MZ2048EFH144 PIM is designed to demonstrate the audio capabilities of the PIC32MZEF family of devices using PIC32 Bluetooth Audio Development Kit. A 200 MHz PIC32MZ2048EFH144 MCU with 2 MB Flash, 512 KB RAM, FPU, 48 ch. ADC, Hi-Speed USB, CAN 2.0b and 10/100 Ethernet is installed on the PIM.

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT ...

Learn More
Add To Cart
PIC32MZ EF PIM
PIC32MZ EF PIM ( MA320019 )

The PIC32MZ EF PIM is designed to demonstrate the capabilities of the PIC32MZEF family of devices using explorer 16 Development Board. It enables USB, Ethernet, and CAN development with PIC32MZ Series. A 200 MHz PIC32MZ2048EFH100 MCU with 2 MB Flash, 512 KB RAM, FPU, 48 ch. ADC, Hi-Speed USB, CAN 2.0b and 10/100 Ethernet is installed on the PIM.

FOR DEMONSTRATION SOFTWARE and Board...

Learn More
Add To Cart
chipKIT Wi-FIRE Development Board
chipKIT Wi-FIRE Development Board ( TDGL021-2 )

The chipKIT™ Wi-Fire board enables rapid prototyping with Microchip’s latest PIC32MZ architecture and Imagination Technologies' Flow Cloud Internet connectivity development software.

Digilent is a trusted third-party tool provider.

MPLAB Harmony Support available:

  • One Board Support
...

Learn More
Add To Cart