DK logo
Microchip

Development Tools Selector - DTS


MRF24J40MD Development Tools


Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
MRF24J40MD PICtail/PICtail Plus Daughter Board
MRF24J40MD PICtail/PICtail Plus Daughter Board ( AC164134-3 )

The MRF24J40MD PICtailâ„¢/PICtail Plus Daughter Board is a demonstration and development daughter board for the MRF24J40MD IEEE 802.15.4, 2.4 GHz RF Transceiver module.

The daughter board can plug into multiple Microchip Technology demonstration and development boards.  For example, for 8-bit microcontroller development using the PIC18 Explorer Board (DM183032) or for...

Learn More
Add To Cart