DK logo
Microchip

Development Tools Selector - DTS


MRF24J40MA Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MRF24J40MA PICtail/PICtail Plus
MRF24J40MA PICtail/PICtail Plus ( AC164134-1 )

The MRF24J40MA PICtail™/PICtail Plus Daughter Board is a demonstration and development daughter board for the MRF24J40MA IEEE 802.15.4, 2.4 GHz RF Transceiver module.

The daughter board plugs into multiple Microchip Technology demonstration and development boards.  For example, for 8-bit

...

Learn More
Add To Cart
MiWi Demo Kit - 2.4 GHz MRF24J40
MiWi Demo Kit - 2.4 GHz MRF24J40 ( DM182016-1 )

The MiWi Demo Kit – 2.4 GHz MRF24J40 is an easy-to-use evaluation and development platform for IEEE 802.15.4 application designers. Developers can develop/debug and demo application code all on the same platform.

The kit includes all hardware needed to rapidly prototype wireless applications, and is pre-programmed with the MiWi™ Mesh protocol stack. Complete demo...

Learn More
Add To Cart
MiWi Protocol to Wi-Fi Wireless Demo Kit
MiWi Protocol to Wi-Fi Wireless Demo Kit ( DM182018 )

The MiWi™ Protocol to Wi-Fi® Wireless Demo kit allows developers to evaluate and experiment with MiWi protocol to Wi-Fi gateway solutions.  The kit includes a Wireless Evaluation Board with both the MiWi protocol and Wi-Fi transceivers.  The kit also includes two MiWi Demo Boards to create a three node MiWi protocol network.

The Wireless Evaluation Board can be...

Learn More
Add To Cart