DK logo
Microchip

Development Tools Selector - DTS


MIC3385 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MIC3385YHL Evaluation Board
MIC3385YHL Evaluation Board ( MIC3385YHL-EV )

The MIC3385 is a high efficiency 8MHz PWM synchronous step-down switching regulator that features a LOWQ® LDO standby mode that draws only 20μA of quiescent current. The MIC3385 features an ultra-low noise, small size, and high efficiency solution for portable power applications. In PWM mode, the MIC3385 operates at a constant frequency of 8MHz. Under light load conditions, such as in system...

Learn More
Add To Cart