DK logo
Microchip

Development Tools Selector - DTS


MIC2619 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MIC2619YD6 Evaluation Board
MIC2619YD6 Evaluation Board ( MIC2619YD6-EV )

The MIC2619 is a 1.2MHz pulse width modulated (PWM) step-up switching regulator that is optimized for low power, high output voltage applications. With a maximum output voltage of 35V and a switch current of over 350mA, the MIC2619 can easily supply most high voltage bias applications, such as TV tuners.

Learn More
Add To Cart