DK logo
Microchip

Development Tools Selector - DTS


MIC22200 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MIC22200YML Evaluation Board
MIC22200YML Evaluation Board ( MIC22200YML-EV )

This board enables the evaluation of the MIC22200; a high power density, frequency-adjustable synchronous buck regulator. The MIC22200 features integrated 2A MOSFETs, integrated frequency compensation, flexible sequencing and tracking abilities. The board is optimized for ease of testing, with all major components are on a single side. The voltage mode feedback loop is designed to allow high...

Learn More
Add To Cart