DK logo
Microchip

Development Tools Selector - DTS


MCP9700 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP9700 Thermal Sensor PICtail Demo Board
MCP9700 Thermal Sensor PICtail Demo Board ( MCP9700DM-PCTL )

The MCP9700 Temperature-to-Voltage Converter PICtail™ Demo Board demonstrates how to interface the MCP9700 to a microcontroller. This can be used by the system designer as an example of how to integrate an analog temperature sensor into systems.

Learn More
Add To Cart