DK logo
Microchip

Development Tools Selector - DTS


MCP9600 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP9600 Thermocouple EMF to C Converter
MCP9600 Thermocouple EMF to C Converter ( ADM00665 )

The MCP9600 Evaluation Board is used to digitize the Thermocouple EMF voltage to degree Celsius with +/-1C accuracy. Users can easily evaluate the all device features using a Type K thermocouple. The device also supports Types J, T, N, E, B, S and R. Each of these types are evaluated by replacing the Type K Thermocouple connector with the corresponding connectors (not included).

In...

Learn More
Add To Cart