DK logo
Microchip

Development Tools Selector - DTS


MCP4706 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP4706/16/26 PicTail Plus Daughter Board
MCP4706/16/26 PicTail Plus Daughter Board ( ADM00317 )

The MCP47X6 PICtailâ„¢ Plus Daughter Board allows customers to evaluate the capabilities of the MCP4726, MCP4716, and MCP4706 devices. This board can be controlled by the MCU of the Explorer 16 Development Board (P/N: DV164033) or by a PICkitâ„¢ Serial Analyzer. The board also provides easy access via test points to desired signals to monitor device operation. A buzzer is supplied that is...

Learn More
Add To Cart