The MCP39F511 Smart Plug is a fully functional power meter capable of transmitting its data over a Bluetooth® interface to an Android phone or tablet. It is designed to stand between the wall outlet and any electronic device that the user wants to control and monitor remotely. The system calculates the real-time values of the RMS current, RMS voltage, frequency, active, reactive and
...
The MCP39F511A Power Monitor Demonstration Board is a fully functional single-phase power and energy monitoring system. The system calculates and displays active power, reactive power, RMS current, RMS voltage, active energy (both import and export), and four quadrant reactive energy.
It connects easily through USB to the “Power Monitor Utility Software” that offers...