DK logo
Microchip

Development Tools Selector - DTS


MCP3905L Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP3905 Energy Meter Evaluation Board
MCP3905 Energy Meter Evaluation Board ( MCP3905EV )

The MCP3905A Evaluation board is designed (using the new MCP3905A device) to test out a variety of energy meter designs. On the input side high voltage line and load AC-plug headers are included, along with mounting holes for shunts, current transformers, and screw-type connections for wiring. On the output side a large prototype area is included along with optical isolation and a standard PICtail...

Learn More
Add To Cart
MCP3905 Energy Meter Reference Design
MCP3905 Energy Meter Reference Design ( MCP3905RD-PM1 )

The MCP3905A Energy Meter Reference Design (using the new MCP3905A/06A device) is a stand-alone low cost energy meter. It can act as either a stand alone energy meter, or as the analog front end design for LCD microcontroller based meters. The MCP3905 design is specified with an energy measurement error of 0.1% typical across 1:500 dynamic range for high accurate energy meter designs. This...

Learn More
Add To Cart