DK logo
Microchip

Development Tools Selector - DTS


MCP2517FD Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP251xFD CAN FD Mother Board
MCP251xFD CAN FD Mother Board ( ADM00576 )

The MCP251xFD CAN FD Mother Board provides a simple, low-cost board to evaluate
the MCP2517FD and MCP2518FD families of devices. The board features one mikroBUS™ socket to
accommodate the MCP2517FD or the MCP2518FD click Board.
The MCP251xFD CAN FD Mother Board together with the MCP2517FD or the MCP2518FD click Board
can be used to implement a CAN FD

...

Learn More
Add To Cart
Automotive Networking Development Board
Automotive Networking Development Board ( ADM00716 )

The Automotive Networking Development Board is a low-cost modular development system for Microchip’s 8-bit, 16-bit, and 32-bit microcontrollers targeting CAN and LIN network related applications. The board supports devices using the 100 pin Plug-In Module (PIM) connector for easy device swapping. The board has four Mikrobus™ sockets which allow the user the ability to develop with a...

Learn More
Add To Cart