DK logo
Microchip

Development Tools Selector - DTS


MCP23008 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP23X08/17 GPIO Exp Keypad/LCD Demo
MCP23X08/17 GPIO Exp Keypad/LCD Demo ( GPIODM-KPLCD )

The GPIO Expander Keypad and LCD Demo Board is designed to demonstrate the use of the MCP23S08/17 (SPI interface) and the MCP23008/17 (I2C interface) devices in a keypad and LCD example. The MCP23X17 (16-bit) devices interface to a 2x16 LCD module and the MCP23X08 (8-bit) devices interface to a 4x4 keyed matrix.

Learn More
Add To Cart
MCP23008/MCP23S08 Evaluation Board
MCP23008/MCP23S08 Evaluation Board ( MCP23X08EV )

The MCP23X08 8-bit GPIO Expander Evaluation Board demonstrates simple input/output functionality of the MCP23008 (I2C interface) and the MCP23S08 (SPI interface). The system demonstrates the simplicity of monitoring four inputs and applying the level to associated outputs.

Learn More
Add To Cart
PICkit Serial I2C demo board
PICkit Serial I2C demo board ( PKSERIAL-I2C1 )

The PICkitâ„¢ Serial I2C Demo Board was designed to easily connect to the PICkit Serial Analyzer (DV164122). The PICkit Serial Analyzer provides the I2C master mode serial communications and power for the PICkitâ„¢ Serial I2C Demo Board. The devices on the demo board operate in the I2C slave mode and can easily be connected to virtually any demo or development board by connecting the...

Learn More
Add To Cart