The MCP2030 Bidirectional Communication Demo Kit demonstrates short range bidirectional communication applications using the features of the MCP2030. The demo kit consists of two units: (a) Base Station unit and (b) Transponder unit. The Base Station unit transmits a low frequency (LF) command looking for the transponder in the field. When the transponder unit detects the Base Station command, it...