DK logo
Microchip

Development Tools Selector - DTS


MCP1827 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
TO-220-5/ TO263-5 Voltage Regulator Evaluation Board
TO-220-5/ TO263-5 Voltage Regulator Evaluation Board ( TO263-5EV-VREG )

The TO220-5 / TO263-5 Voltage Regulator Evaluation Board is designed to provide functional evaluation of Microchip Voltage Regulators that utilize the TO220-5 and TO263-5 package. The TO220-5 / TO263-5 Voltage Regulator Evaluation Board does not come with a voltage regulator soldered onto the board. This allows the user to attach the voltage regulator of their choosing to the board and perform...

Learn More
Add To Cart