DK logo
Microchip

Development Tools Selector - DTS


MCP1624 Development Tools


Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
MCP1640 Single Quad-A Battery Boost Converter Ref Des
MCP1640 Single Quad-A Battery Boost Converter Ref Des ( MCP1640RD-4ABC )

The MCP1640 Single Quadruple-A Battery Boost Converter Reference Design demonstrates how the MCP1640 device, with the True Output Disconnect Shutdown option, works attached to a microcontroller application. This board demonstrates how to optimize battery life using the MCP1640, and an 8-bit low cost PIC microcontroller, to reduce the No Load Input Current for applications that operate in Standby...

Learn More
Add To Cart
MCP1640 Synchronous Boost Converter Evaluation Board
MCP1640 Synchronous Boost Converter Evaluation Board ( MCP1640EV-SBC )

This evaluation board uses the MCP1640 in a high-efficiency (up to 96%), fixed frequency (500 kHz), step-up DC-DC converter. It demonstrates:

  • Easy-to-use and minimum number of external components power supply solution for applications powered by one-cell, two-cell, or three-cell alkaline, NiCd/NiMH; one-cell Li-Ion or Li-Polymer batteries
  • Selection of
...

Learn More
Add To Cart
Software Libraries
Analog Simulation - MCP1624

The MCP1624/3 are compact, high-efficiency, fixed frequency, synchronous step-up DC-DC converters. Both provide an easy-to-use power supply solution for applications powered by either...

Learn More