DK logo
Microchip

Development Tools Selector - DTS


MCP1416 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP1630 Sepic Automotive LED Driver Reference Design
MCP1630 Sepic Automotive LED Driver Reference Design ( MCP1630RD-SALED )

The MCP1630 SEPIC Automotive LED Driver Reference Design is a step-up/down, Switch mode, DC-DC converter used for powering LED applications. The demo board provides a 350 mA (700 mA, with hardware modification) constant current source. Other output currents can be obtained with minor modifications to the board components’ values. In addition, the board sustains the high-voltage peaks and...

Learn More
Add To Cart