DK logo
Microchip

Development Tools Selector - DTS


LAN9303 Development Tools


Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
LAN9303 PHY Switch Daughter Board
LAN9303 PHY Switch Daughter Board ( AC320004-4 )

Microchips LAN9303 Switch PHY Daughter Board is populated with a high-performance, small-footprint, full-featured 3-port managed LAN9303 Ethernet switch and a 2 port Base-TX MAGJACK connector. It is designed for easy development of RMII Ethernet control applications when plugged into the PIC32 compatible Starter Kits.

The LAN9303 Switch PHY Daughter Board (AC320004-4) enables...

Learn More
Add To Cart
LAN9303 Small Form-Factor 3 Port Managed 10/100 Ethernet Switch Customer Eval
LAN9303 Small Form-Factor 3 Port Managed 10/100 Ethernet Switch Customer Eval ( EVB9303 )

The EVB9303 is an Evaluation Board EVB that utilizes the LAN9303 to provide a fully functional three-port single MII/RMII/Turbo MII Ethernet switch. The EVB9303 provides two fully integrated MAC/PHY Ethernet ports Ports 1 & 2 via on-board RJ45 connectors. Port 0 provides two MII port connectors which support the following: An external MII-/RMII-/Turbo MII-capable MAC with LAN9303 in PHY mode, via...

Learn More
Add To Cart
Software Libraries
LAN93xx EEPROM Configuration Tool (ECT)

LAN93xx EEPROM Configuration Tool (ECT)

Learn More
LAN93xx Linux source code and binaries

LAN93xx Linux source code and binaries

Learn More