DK logo
Microchip

Development Tools Selector - DTS


LAN9252 Development Tools


Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
AE-LAN9252-EtherCATP
AE-LAN9252-EtherCATP ( AE-LAN9252-dsPIC )

EtherCAT P reference design showcasing Microchip EtherCAT Slave Controller with integrated Physical interfaces and dsPIC MCU.

A motor control and serial interfacing (RS232, RS485) example over EtherCAT P. 

Learn More
LAN9252 - 3-Port EtherCAT Slave Controller Evaluation Kit with SPI PDI Interface
LAN9252 - 3-Port EtherCAT Slave Controller Evaluation Kit with SPI PDI Interface ( EVB-LAN9252-3PORT )
(Not Recommended for new design)

The LAN9252-3PORT EVB is an 3-Port EtherCAT slave controller which addresses our customers’ requests for a standalone platform to develop an EtherCAT slave device with SPI/SQI as the PDI Interface . This board supports on-board PIC32MX or option for other SoC’s. It supports three network connections with two integrated PHY’s in RJ45 sockets and Option for interfacing any third...

Learn More
LAN9252 - 4-Port EtherCAT Slave Controller Evaluation Kit in Expansion Mode
LAN9252 - 4-Port EtherCAT Slave Controller Evaluation Kit in Expansion Mode ( EVB-LAN9252-4PORT )
(Not Recommended for new design)

The LAN9252-4PORT EVB is an unique design by cascading two LAN9252 ESC in Back to Back configuration through the MII interface . It addresses our customers’ requests for a standalone platform to develop an EtherCAT slave device with SPI/SQI as the PDI Interface. This board supports on-board PIC32MX or option for other SoC’s. It supports four network connections with integrated...

Learn More
LAN9252 - Add-on for EL9800 Development Platform
LAN9252 - Add-on for EL9800 Development Platform ( EVB-LAN9252-ADD-ON )

EVB-LAN9252-ADD-ON is designed to be used as an add-on board (ESC board) with the Beckhoff EL9800 EtherCAT evaluation Board. This board supports  the SPI and DIGIO PDI modes of the LAN9252 .

Learn More
Add To Cart
LAN9252 - EtherCAT Slave controller Evaluation Kit with DIG-IO PDI interface
LAN9252 - EtherCAT Slave controller Evaluation Kit with DIG-IO PDI interface ( EVB-LAN9252-DIGIO )

The LAN9252 DIGIO board satisfies the demand for hardware only EtherCAT slave devices, and achieves this using LAN9252. We expose the DIGIO interface together with control signals and can operate without an attached MCU. The board allows for dual network connections to RJ45 sockets or can optionally fit optical interfaces to accommodate Fiber via an SFP module. This board is delivered...

Learn More
Add To Cart
LAN9252 - EtherCAT Slave controller Evaluation Kit with HBI PDI interface
LAN9252 - EtherCAT Slave controller Evaluation Kit with HBI PDI interface ( EVB-LAN9252-HBIPLUS )

EVB-LAN9252-HBIPLUS  is a progression from the original EVB-LAN9252-HBI board which allows evaluation of the LAN9252 device with an attached microcontroller.
Peripherals are provided which together with a supporting software development kit enable full usage of the platform.  A PIC32MX795 device is populated on the board with provision for other controllers via the Microchip...

Learn More
Add To Cart
LAN9252 - PICTail Plus for Explorer 16 Platform
LAN9252 - PICTail Plus for Explorer 16 Platform ( EVB-LAN9252-PICtail )

EVB-LAN9252-PICtail™ Add-On Board is used for evaluating Microchip Technology’s LAN9252, a 2/3-port EtherCAT® slave controller with dual integrated Ethernet PHYs. It is an expansion board compatible with Explorer 16 development platform.

Learn More
Add To Cart
EtherCAT SPI Evaluation Board
EtherCAT SPI Evaluation Board ( EVB-LAN9252-SPI )

EVB-LAN9252-SPI has been produced to answer our customers' requests for a vehicle to allow evaluation of the LAN9252 EtherCAT Slave Controller (ESC), via an SPI Microcontroller abstraction.
This dual purpose board has the option to plug directly into some environments and allow fly-wiring to ...

Learn More
Add To Cart
Software Libraries
Board Support Package for EtherCAT P motor and serial example

A container for the AE-LAN9252-dsPIC BSP
This project is an Applications Example showing: EtherCAT P slave, BLDC Motor control and serial communications.

Learn More
LAN9252 EtherCAT SDK

LAN9252 EtherCAT® SDK

Learn More
LAN9252-PIC32-SDK

LAN9252-PIC32-SDK

Learn More
PIC24 SDK for EVB-LAN9252-Add-On

Learn More
PIC32 SDK for EVB-LAN9252-3PORT

Software Development Kit for EVB-LAN9252-3PORT

Learn More
PIC32 SDK for EVB-LAN9252-4PORT

PIC32 Software Development Kit for EVB-LAN9252-4PORT

Learn More
SDK for EVB-LAN9252-3PORT

Learn More
SDK Package for EVB-LAN9252-HBI

The Software Development kit for EVB-LAN9252-HBI evaluation board

Learn More
The PIC24 SDK for EVB-LAN9252-ADD-ON Board V1.1

The Software Development Kit for EVB-LAN9252-ADD-ON Board

Learn More
The PIC24 SDK for EVB-LAN9252-ADD-ON Board V1.2

PIC24 Software development Kit for EVB-LAN9252-Add-On

Learn More
The SDK for EVB-LAN9252-DIGIO

Software Development Kit for EVB-LAN9252-DIGIO

Learn More
The SDK for EVB-LAN9252-PICtail

The Software development kit for EVB-LAN9252-PICtail .

Learn More
The SDK Package for the EVB-LAN9252-ADD-ON Board

The Software Development Kit for the EVB-LAN9252-ADD-ON Board .

Learn More