DK logo
Microchip

Development Tools Selector - DTS


LAN8742A Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
LAN8742 High-Speed 10/100 Ethernet Transceiver Customer Eval Board (Wake-on-LAN)
LAN8742 High-Speed 10/100 Ethernet Transceiver Customer Eval Board (Wake-on-LAN) ( EVB8742 )
(Not Recommended for new design)

The EVB8742 is a PHY Evaluation Board EVB that interfaces a MAC controller to the LAN8742 Ethernet PHY via a standard 40-pin MII connector adapted for usin RMII configurations and supports Wake-on-LAN and Cable Diagnostics. The LAN8740 is connected to an RJ-45/Integrated Magnetics Ethernet Jack for 10/100 connectivity.

Learn More