DK logo
Microchip

Development Tools Selector - DTS


KSZ9897 Development Tools


Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
KSZ9477 Managed Switch Evaluation Board with SAMA5D36 MPU
KSZ9477 Managed Switch Evaluation Board with SAMA5D36 MPU ( EVB-KSZ9477-1 )

This is the evaluation board for the KSZ9477S 7-Port Gigabit Ethernet Switch (also KSZ9567 and KSZ8567). The SAMA5D3 processor manages the switch and includes the ATECC508A security encoder. The DSC1101 is the reference clock for GigE communication. The EVB can be used to implement IEEE 1588v2, AVB and DLR/HSR (available on KSZ9477 only) network redundancy. Combine multiple boards to implement

...

Learn More
Add To Cart
KSZ9897 Switch Evaluation Board with LAN7801 & KSZ9031
KSZ9897 Switch Evaluation Board with LAN7801 & KSZ9031 ( EVB-KSZ9897-1 )

The EVB-KSZ9897 Evaluation Board supports evaluation of the KSZ9897 7-Port Gigabit Ethernet Switch in un-managed mode. The fully featured board has 5 RJ-45 sockets with the two remaining ports being connected to a KSZ9031 PHY and a LAN7801 USB to Ethernet Bridge. The board has connectivity for the MIIM PHY management bus, and also allows for in-band access to registers via the USB Bridge....

Learn More
Add To Cart
Software Libraries
KSZ9897, KSZ9567, KSZ9477 and KSZ8567 Linux Driver and Library Files

The Linux drivers for the KSZ9897, KSZ9567, KSZ9477 and KSZ8567 families are located on GitHub here:

...

Learn More