DK logo
Microchip

Development Tools Selector - DTS


KSZ9031 Development Tools


Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
SAMA5D3-XPLD
SAMA5D3-XPLD ( ATSAMA5D3-XPLD )

The SAMA5D3 Xplained is a fast prototyping and evaluation platform for microprocessor-based design. The board comes with a rich set of ready to use connectivity and storage peripherals and expansion headers for easy customization. A Linux distribution and software package gets you evaluating fast. A USB device connector can be used to power the board as well as programming and debugging it.

Learn More
Add To Cart
KSZ9031RNX EVAL BOARD
KSZ9031RNX EVAL BOARD ( KSZ9031RNX-EVAL )

The KSZ9031RNX is a completely integrated triple speed (10Base-T/100Base-TX/1000Base-T) Ethernet Physical Layer Transceiver for transmission and reception of data over standard CAT-5 unshielded twisted pair (UTP) cable. The KSZ9031RNX reduces board cost and simplifies board layout by using on-chip termination resistors for the four differential pairs and by integrating a LDO controller to drive a...

Learn More
Add To Cart
KSZ9031MNX EVAL BOARD
KSZ9031MNX EVAL BOARD ( KSZ9031MNX-EVAL )

The KSZ9031MNX is a completely integrated triple speed (10Base-T/100Base-TX/1000Base-T) Ethernet Physical Layer Transceiver for transmission and reception of data on standard CAT-5 unshielded twisted pair (UTP) cable. The KSZ9031MNX reduces board cost and simplifies board layout by using on-chip termination resistors for the four differential pairs and by integrating a LDO controller to drive a...

Learn More
Add To Cart
Software Libraries
Driver is located in Linux Kernel

The driver for this device resides in the Linux Kernel found here https://www.kernel.org/

Learn More