DK logo
Microchip

Development Tools Selector - DTS


KSZ8999 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
KSZ8999 EVAL BOARD
KSZ8999 EVAL BOARD ( KSZ8999-EVAL )

The KS8999 demo board is designed to evaluate the performance of 9-port integration switch with PHY and frame buffer. KS8999 is configured as standalone switch with 8 ports operating in 10Mbit/s or 100Mbit/s. All of the 8 ports are set up as auto negotiation as default. The KS8999 demo board provides an industry standard MII (media independent Interface) to interface to external Processors for...

Learn More
Add To Cart