DK logo
Microchip

Development Tools Selector - DTS


KSZ8863 Development Tools


Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
KSZ8863FLL EVAL BOARD
KSZ8863FLL EVAL BOARD ( KSZ8863FLL-EVAL )

The KSZ8863MLL/FLL/RLL is Micrel’s third generation fully integrated 3-port switch. The two PHY units of KSZ8863MLL/RLL support 10BASE-T and 100BASE-TX. The KSZ8863FLL supports 100BASE-FX. The devices have been designed for cost sensitive systems, however, still offer a multitude of features, such as switch management, port and tag based VLAN, QoS priority, one MII interfaces and CPU...

Learn More
Add To Cart
KSZ8863RLL Evaluation Board
KSZ8863RLL Evaluation Board ( KSZ8863RLL-EVAL )

The KSZ8863MLL/FLL/RLL is a fully integrated 3-port switch family. The two PHY units of KSZ8863MLL/RLL support 10BASE-T and 100BASE-TX. The KSZ8863FLL supports 100BASE-FX. The devices have been designed for cost sensitive systems, however, still offer a multitude of features, such as switch management, port and tag based VLAN, QoS priority, one MII interfaces and CPU control and data interfaces.

Learn More
Add To Cart
KSZ8873MLL EVAL BOARD
KSZ8873MLL EVAL BOARD ( KSZ8873MLL-EVAL )

The KSZ8873MLL/FLL/RLL is Micrel’s third generation fully integrated 3-port switch. The two PHY units of KSZ8873MLL/RLL support 10BASE-T and 100BASE-TX. The KSZ8873FLL supports 100BASE-FX. The devices have been designed for cost sensitive systems, however, still offer a multitude of features, such as switch management, port and tag based VLAN, QoS priority, one MII interfaces and CPU control and...

Learn More
Add To Cart
Software Libraries
KSZ8863 Linux driver for revision 3.14 tared

Software for KSZ8863 Linux revision 3.14 in tar file.

Learn More
KSZ8863 Linux driver for revision 3.18 tared

KSZ8863 Linux software for revision 3.18 tar file

Learn More
KSZ8863 Linux driver for revision 3.3 tared

KSZ8863 Software driver for Linux revision 3.3 tar file

Learn More