DK logo
Microchip

Development Tools Selector - DTS


KSZ8081 Development Tools


Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
SAMA5D3-XPLD
SAMA5D3-XPLD ( ATSAMA5D3-XPLD )

The SAMA5D3 Xplained is a fast prototyping and evaluation platform for microprocessor-based design. The board comes with a rich set of ready to use connectivity and storage peripherals and expansion headers for easy customization. A Linux distribution and software package gets you evaluating fast. A USB device connector can be used to power the board as well as programming and debugging it.

Learn More
Add To Cart
SAMA5D4-XULT
SAMA5D4-XULT ( ATSAMA5D4-XULT )

The SAMA5D4 Xplained Ultra is a member of Xplained fast prototyping and evaluation platforms. The board is based on the SAMA5D4 microprocessor and comes with a rich set of ready-to-use connectivity, an LCD and HDMI interface, an embedded debug interface unit, as well as storage peripherals and expansion headers for easy customization. A Linux distribution and software package gets you evaluating...

Learn More
Add To Cart
SAME70 Xplained Kit
SAME70 Xplained Kit ( ATSAME70-XPLD )

The SMART SAM E70 Xplained evaluation kit is ideal for evaluating and prototyping with | SMART SAM S70 and SAM E70 ARM® Cortex®-M7 core- based microcontrollers.

Extension boards for the SAM E70 Xplained can be purchased individually.

The ATSAME70-XPLD evaluation kit does not include extension boards.

Please refer to the respective SAM S70, SAM E70 series web

...

Learn More
Add To Cart
SAM V71 Xplained Ultra Evaluation Kit
SAM V71 Xplained Ultra Evaluation Kit ( ATSAMV71-XULT )

The SAM V71 Xplained Ultra evaluation kit is ideal for evaluating and prototyping with the SAM V71, SAM V70, SAM S70 and SAM E70 ARM® Cortex®-M7 based microcontrollers. Xplained Pro Extension kits compatible with SAM V71 Xplained Ultra can be purchased individually.

The ATSAMV71-XULT evaluation kit does not include extension boards.

Please refer to the respective

...

Learn More
Add To Cart
ATSAME70-XULT
ATSAME70-XULT ( DM320113 )

The SAM E70 Xplained Ultra Evaluation Kit is a hardware platform for evaluating the ATSAME70 and ATSAMS70 families of microcontrollers (MCU). Supported by both the Studio and MPLAB X integrated development platforms, the kit provide easy access to the features of the ATSAME70 and is a valuable assistant when integrating the device into a custom design.

The Xplained Ultra MCU series

...

Learn More
Add To Cart
Shield96 Trusted Platform
Shield96 Trusted Platform ( HD96_TRUSTED_PLATFORM )

The Shield96 Trusted Platform
Advanced Hardware Security for IoT at Scale

NOTE: Board only available to purchase via Arrow, to order, please click here.

The Shield96 Trusted Platform will be available for shipment on April 3rd, 2020.

The Shield96 Board, based on

...

Learn More
KSZ8081MNX EVAL BOARD
KSZ8081MNX EVAL BOARD ( KSZ8081MNX-EVAL )

The KSZ8081MNX / KSZ8091MNX is a 10Base-T/100Base-TX Physical Layer Transceiver with an MII MAC interface. It utilizes a unique mixed-signal design to extend signaling distance while reducing power consumption, and offers HP Auto MDI/MDI-X for reliable detection of and correction for crossover and straight-through cables, eliminating the need to differentiate between crossover and straight-through...

Learn More
Add To Cart
KSZ8081RNB EVAL BOARD
KSZ8081RNB EVAL BOARD ( KSZ8081RNB-EVAL )

The KSZ8081RNB / KSZ8091RNB is a 10Base-T/100Base-TX Physical Layer Transceiver with an RMII MAC interface. It utilizes a unique mixed-signal design to extend signaling distance while reducing power consumption, and offers HP Auto MDI/MDI-X for reliable detection of and correction for crossover and straight-through cables, eliminating the need to differentiate between crossover and...

Learn More
Add To Cart
KSZ8091RNB EVAL BOARD
KSZ8091RNB EVAL BOARD ( KSZ8091RNB-EVAL )
(Not Recommended for new design)

The KSZ8081RNB / KSZ8091RNB is a 10Base-T/100Base-TX Physical Layer Transceiver with an RMII MAC interface. It utilizes a unique mixed-signal design to extend signaling distance while reducing power consumption, and offers HP Auto MDI/MDI-X for reliable detection of and correction for crossover and straight-through cables, eliminating the need to differentiate between crossover and...

Learn More
Software Libraries
Driver is located in Linux Kernel

The driver for this device resides in the Linux Kernel found here https://www.kernel.org/

Learn More