DK logo
Microchip

Development Tools Selector - DTS


KSZ8041 Development Tools


Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
KSZ8041NL EVAL BOARD
KSZ8041NL EVAL BOARD ( KSZ8041NL-EVAL )

The KSZ8041NL is a 10Base-T/100Base-TX Physical Layer Transceiver with MII and RMII MAC interfaces. It utilizes a unique mixed-signal design to extend signaling distance while reducing power consumption, and offers HP Auto MDI/MDI-X for reliable detection of and correction for crossover and straight-through cables, eliminating the need to differentiate between crossover and straight-through...

Learn More
Add To Cart
Software Libraries
Driver is located in Linux Kernel

The driver for this device resides in the Linux Kernel found here https://www.kernel.org/

Learn More