DK logo
Microchip

Development Tools Selector - DTS


HV7351 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
HV7351 Demo Board DB2
HV7351 Demo Board DB2 ( ADM00658 )

The HV7351 demo board demonstrates Microchip's HV7351 device.  HV7351 is an 8-channel programmable high-voltage ultrasound-transmit beamformer.  Each channel is capable of swinging up to +/-70V with an active discharge back to 0V.  The outputs can source and sink up to 3.0A to achieve fast output rise time and fall times.
There are two complex programmable logic devices...

Learn More
Add To Cart