DK logo
Microchip

Development Tools Selector - DTS


CAP1298 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
CAP1298 Evaluation Board
CAP1298 Evaluation Board ( DM160223 )

The CAP1298 evaluation kit provides an easy platform for evaluating and developing a variety of capacitive touch sense and proximity applications using CAP12XX family. The GUI ( Graphical User Interface) allows the user to analyze data and easily configure the controller.

A second connector allows engineer to connect their own board with CAP1XXX controller and communicate with the...

Learn More
Add To Cart