This bundle provides a means for evaluating and developing applications for edge node applications using microcontroller and the wireless module to securely connect to Amazon Web Server.
The Xplained Pro Evaluation Kit is driven by low power SAM E54 MCU with 1 MB Flash with ECC, 256 KB SRAM using Cortex-M4 core running at 120 MHz. It also has built-in security, connectivity features...
This bundle provides a means for evaluating & developing applications for edge node applications using microcontroller and the wireless module to securely connect to Amazon Web Server.
The Xplained Pro Evaluation Kit is driven by ultra low power SAM E70 MCU with 2MB Flash, 384KB SRAM with 16KB each of I-cache and D-Cache using Cortex M7 core from ARM. It also has built-in...
The SAM-IoT WG Development Board features the SAMD21G18 Arm® Cortex®-M0+ based 32-bit microcontroller (MCU), an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller, so you can quickly and easily connect your embedded application to Google’s Cloud IoT core platform. The on-board debugger allows you to program and
...The AVR-IoT WA development board combines a powerful ATmega4808 AVR® MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller - which provides the most simple and effective way to connect your embedded application to Amazon Web Services (AWS). The board also includes an on-board debugger, and requires no external hardware...
The PIC-IoT WA Development Board combines a powerful PIC24FJ128GA705 MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully-certified ATWINC1510 Wi-Fi® network controller - which provides the most simple and effective way to connect your embedded application to Amazon Web Services (AWS). The board also includes an on-board debugger, and requires no external hardware
...
Microchip's Wi-Fi® Smart Device Enablement Kit is designed to accelerate adding Alexa Voice Control to your existing application, enabling rapid prototyping.
The kit allows you to use an Alexa Smart Speaker or the Alexa App to control the board's GPIO, interrogate its sensors, and change its LED colors. By following our Alexa skill examples, you can create custom Alexa
...
The PIC-IoT WG Development Board combines a powerful PIC24FJ128GA705 MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully-certified ATWINC1510 Wi-Fi® network controller - which provides the most simple and effective way to connect your embedded application to the Google Cloud IoT Core. The board also includes an on-board debugger, and requires no
...The AVR-IoT WG development board combines a powerful ATmega4808 AVR® MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller - which provides the most simple and effective way to connect your embedded application to Google’s Cloud IoT core platform. The board also includes an on-board debugger, and...
Easily incorporate security into designs with the CEC1702 IoT Development Kit, a Microsoft certified Azure IoT Starter Kit with DICE support for fast development. The kit contains the CEC1x02 Development Board including the CEC1702PIM (Part # DM990013). The CEC1x02 Development Board is a new evaluation board that can be used for development, customer evaluation and demos.
One of the
...The WINC1500 PICtail/PICtail Plus Daughter Board is a demonstration and development board for the WINC1510-MR210PB certified Wi-Fi module. This daughter board has PICtail and PICtail Plus connectors to interface with a PIC microcontroller on the development boards that supports either PICtail or PICtail Plus interface.The daughter board can be plugged into multiple Microchip Technology...
The SAMW25 Xplained Pro evaluation kit is a wireless hardware platform to evaluate the ATSAMW25H18-MR510PB Wi-Fi module which is based on the industry - leading low - power 2.4GHz IEEE 802.11 b/g/n Wi-Fi ATWINC1500 SoC (System on Chip) combined with the ARM® Cortex - M0+ ATSAMD21G18A microcontroller. Supported by the Studio integrated development platform, the kit provides easy access...
The ATWINC1500-XPRO is an extension board to the Xplained Pro evaluation platform. The ATWINC1500-XPRO extension board allows you to evaluate the ATWINC1500 low cost, low power 802.11 b/g/n Wi-Fi network controller module. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATWINC1500 and explains how to integrate the device in a
...
The ATWINC1500-XSTK Xplained Pro starter kit is a hardware platform for evaluating the ATWINC1500 low cost, low power 802.11 b/g/n Wi-Fi network controller module. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATWINC1500 and explains how to integrate the device in a custom design. The Xplained Pro series of evaluation kits
...