DK logo
Microchip

Development Tools Selector - DTS


ATWILC3000 Development Tools


Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
  • Code Examples
Demo & Evaluation Boards
ATWILC3000 SD Card Evaluation Kit
ATWILC3000 SD Card Evaluation Kit ( AC164158 )

The ATWILC3000 SD is a Secure Digital (SD) card interface board that supports IEEE 802.11 b/g/n standard and Bluetooth Low Energy (BLE) 5.0 and is designed to demonstrate the features of the low power consumption ATWILC3000-MR110CA IoT (Internet of Things) module. ATWILC3000 product family is the ideal add-on to existing MCU/MPU system bringing Wi-Fi and Bluetooth Low Energy functionalities...

Learn More
Add To Cart
SAMA5D27 SOM1 Evaluation Kit 1
SAMA5D27 SOM1 Evaluation Kit 1 ( ATSAMA5D27-SOM1-EK1 )

The ATSAMA5D27-SOM1-EK1 is a fast prototyping and evaluation platform for the SAMA5D2 based System in Packages (SiPs) and the SAMA5D27-SOM1 (SAMA5D27 System On Module). The kit comprises a baseboard with a soldered ATSAMA5D27-SOM1 module. The module features an ATSAMA5D27C-D1G-CU SIP embedding a 1-Gbit (128 MB) DDR2 DRAM.  The SOM integrates a Power Management IC (PMIC), a QSPI memory, a

...

Learn More
Add To Cart
WILC3000 Shield
WILC3000 Shield ( ATWILC3000-SHLD )

The ATWILC3000-SHLD evaluation kit is a hardware platform to evaluate the ATWILC3000-MR110CA module. The ATWILC3000 is a single chip IEEE 802.11 b/g/n RF/Baseband/MAC link controller with support for BLE 4.0. The ATWILC3000 supports single stream 1x1 802.11n mode providing up to 72 Mbps throughput. The ATWILC3000 features fully-integrated Power Amplifier, LNA, Switch and Power Management....

Learn More
Add To Cart
ATSAMA5D27-WLSOM1 Evaluation Kit
ATSAMA5D27-WLSOM1 Evaluation Kit ( DM320117 )

The ATSAMA5D27-WLSOM1-EK1 is ideal for evaluating and prototyping with the SAMA5D27-WLSOM1, Wireless System On Module (SOM) and the SAMA5D27C-LD2G, LPDDR2 System In Package (SIP).
The Evaluation Kit is made up of a baseboard, an ATSAMA5D27-WLSOM1 SOM soldered on the baseboard and an ATSAMA5D27C-LD2G SIP soldered on the SOM.
The ATSAMA5D27-WLSOM1 Module integrates

...

Learn More
ATSAMA5D27-WLSOM1 Evaluation Kit
ATSAMA5D27-WLSOM1 Evaluation Kit ( DM320117 )

The ATSAMA5D27-WLSOM1-EK1 is ideal for evaluating and prototyping with the SAMA5D27-WLSOM1, Wireless System On Module (SOM) and the SAMA5D27C-LD2G, LPDDR2 System In Package (SIP).
The Evaluation Kit is made up of a baseboard, an ATSAMA5D27-WLSOM1 SOM soldered on the baseboard and an ATSAMA5D27C-LD2G SIP soldered on the SOM.
The ATSAMA5D27-WLSOM1 Module integrates

...

Learn More
Add To Cart
Software Libraries
Linux Driver for WILC1000 & WILC3000

The Linux drivers for WILC1000 and WILC 3000 are located on GitHub here:

 

https://github.com/linux4wilc

Learn More