DK logo
Microchip

Development Tools Selector - DTS


ATSAMR21G18A Development Tools


Development Environment

  • Integrated Development Environments
  • Demo & Evaluation Boards
Integrated Development Environments
Atmel-Studio
Atmel Studio IDE ( Atmel-Studio )

Studio 7 is the integrated development platform (IDP) for developing and debugging all AVR® and SAM microcontroller applications. The Atmel Studio 7 IDP gives you a seamless and easy-to-use environment to write, build and debug your applications written in C/C++ or assembly code. It also connects seamlessly to the debuggers, programmers and development kits that support AVR® and SAM...

Learn More
Demo & Evaluation Boards
Battery case 2xAAA
Battery case 2xAAA ( ATBATTERY-CASE-2AAA )

Battery case with room for 2 AAA type batteries.

Can act as a power source for kits that need a 3V power source through GND (black wire) and VCC (red wire) pin.

Learn More
Add To Cart
Battery case 4xAAA with USB cable Accessorie
Battery case 4xAAA with USB cable Accessorie ( ATBATTERY-CASE-4AAA )

Battery case with room for 4 AAA type batteries.

Can act as a power source for all kits with mini USB connector.

Also possible to connect via GND (black wire) and VCC (red wire) pin or by soldering wire directly.

Learn More
Add To Cart
Ethernet1 XPRO
Ethernet1 XPRO ( ATETHERNET1-XPRO )

Ethernet1 Xplained Pro is an extension board in the Xplained Pro evaluation platform. The board enables the user to experiment with Ethernet network connectivity applications.

Learn More
Add To Cart
I/O1 Xplained Pro extension kit
I/O1 Xplained Pro extension kit ( ATIO1-XPRO )

I/O1 Xplained Pro provides a light sensor, temperature sensor, and microSD card. It connects to the extension headers of any Xplained Pro Evaluation Kit.

Learn More
Add To Cart
OLED1 Xplained Pro extension kit
OLED1 Xplained Pro extension kit ( ATOLED1-XPRO )

OLED1 Xplained Pro is an extension kit with a 128x32 OLED display, 3 LEDs and 3 push buttons. It connects to the extension headers of any Xplained Pro evaluation kit.

Learn More
Add To Cart
PROTO1 Xplained Pro extension kit
PROTO1 Xplained Pro extension kit ( ATPROTO1-XPRO )

PROTO1 Xplained Pro provides easy prototyping on the Xplained Pro platform. It connects to the extension headers of any Xplained Pro evaluation kit and can be used as a gateway to other Xplained Pro extension boards with its own Xplained Pro extension header.

Learn More
Add To Cart
QT5 Xplained Pro extension kit
QT5 Xplained Pro extension kit ( ATQT5-XPRO )

QT5 Xplained Pro is an extension kit that enables evaluation of mutual capacitance touch using the Peripheral Touch Controller (PTC). The kit shows how easy it is to design a nice looking capacitive touch interface using the PTC module. The kit includes one board with a curved QTouch mutual capacitance slider and two QTouch mutual capacitance buttons. In addition the board has 16 LEDs arranged as...

Learn More
Add To Cart
SAM R21 Xplained Pro
SAM R21 Xplained Pro ( ATSAMR21-XPRO )

The SAM R21 Xplained Pro evaluation kit is a hardware platform to evaluate the ATSAMR21G18A microcontroller. Supported by the integrated development platform Atmel Studio, the kit provides easy access to the features of the ATSAMR21G18A and explains how to integrate the device in a custom design. The Xplained Pro MCU series evaluation kits include an on-board Embedded Debugger, and no

...

Learn More
Add To Cart
SAMR21ZLL-EK
SAMR21ZLL-EK ( ATSAMR21ZLL-EK )

The ATSAMR21ZLL-EK evaluation kit is a hardware platform to evaluate the ATSAMR21G18A microcontroller. Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMR21G18A and explains how to integrate the device in a custom design. The ATSAMR21ZLL-EK evaluation kits include an on-board Embedded Debugger, and no external tools are...

Learn More
Add To Cart
ATZB-SAMR21-XPRO
ATZB-SAMR21-XPRO ( ATZB-SAMR21-XPRO )

The ZB SAM R21 Xplained Pro evaluation kit is an extension board to evaluate and develop using the ATSAMR21G18-MR210UA ZigBee module. Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMR21G18-MR210UA module. The Xplained Pro extension kits offers additional peripherals to extend the features of the board and ease the development

...

Learn More
Add To Cart