DK logo
Microchip

Development Tools Selector - DTS


ATSAMA5D27C-D1G Development Tools


Development Environment

  • Integrated Development Environments
  • Compilers
  • Software & Configurators
  • Demo & Evaluation Boards
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC32
MPLAB XC32 Compiler ( MPLAB-XC32 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Software & Configurators
MPLAB Harmony v3
MPLAB® Harmony v3 ( MPLAB Harmony v3 )

MPLAB® Harmony v3 is a fully integrated embedded software development framework that provides flexible and inter-operable software modules to simplify the development of value-added features for 32-bit MCUs and MPUs. It includes the MPLAB Harmony Configurator (MHC) tool, an easy-to-use tool with a GUI that simplifies device setup, library selection, configuration and...

Learn More
Linux4SAM.org
Linux4SAM (Linux software and tools) ( Linux4SAM.org )

Microchip has created and supports a free-of-charge Linux OS offering for our entire portfolio of microprocessors (MPUs). We are committed to the open-source Linux community and provide full coverage of System-on-Chip (SoC) peripherals in the Linux kernel. We also offer AT91Bootstrap and U-Boot bootloaders.

The Linux4SAM website contains links to

...

Learn More
SAM-BA In-system Programmer
SAM-BA In-system Programmer ( SAM-BA In-system Programmer )

SAM-BA software provides an open set of tools for in-system programming of internal and external memories connected to our 32-MCUs and MPUs. You can program your device through the JTAG, debug UART or USB interfaces. If you use the MPU’s secure boot feature, you should use the Secure SAM-BA edition.

The latest generations of MPUs are supported on SAM-BA v3 available on the

...

Learn More
Software Package
Software Package ( Software Package )

These software packages deliver a set of C drivers that run on the evaluation kits and exercise all peripherals. They are also very useful for board bring up as well as quick prototyping. They consist of drivers, software services and libraries.

Each software module for a Microchip MPU includes full source code, application examples, rich HTML documentation and ready-to-use projects for

...

Learn More
Demo & Evaluation Boards
High-Performance WVGA Display Module with Max-Touch(r)
High-Performance WVGA Display Module with Max-Touch(r) ( AC320005-5 )

The High-Performance WVGA LCD Display Module with maXTouch® Technology (AC320005-5) is designed for evaluating the Microchip's graphics display solution and graphics library for 32-bit microcontrollers and microprocessors. This 5-inch display is compatible with both versions of the Multimedia Expansion Board II (DM320005-2 or DM320005-5), as well as with Xplained Pro and Xplained Ultra

...

Learn More
Add To Cart
SAMA5D27 SOM1 Evaluation Kit 1
SAMA5D27 SOM1 Evaluation Kit 1 ( ATSAMA5D27-SOM1-EK1 )

The ATSAMA5D27-SOM1-EK1 is a fast prototyping and evaluation platform for the SAMA5D2 based System in Packages (SiPs) and the SAMA5D27-SOM1 (SAMA5D27 System On Module). The kit comprises a baseboard with a soldered ATSAMA5D27-SOM1 module. The module features an ATSAMA5D27C-D1G-CU SIP embedding a 1-Gbit (128 MB) DDR2 DRAM.  The SOM integrates a Power Management IC (PMIC), a QSPI memory, a

...

Learn More
Add To Cart
ATSAMA5D2C-XULT
ATSAMA5D2C-XULT ( ATSAMA5D2C-XULT )

The SAMA5D2 Xplained Ultra is a fast prototyping and evaluation platform for the SAMA5D2 series of microprocessors (MPUs). The board includes eMMC and DDR3 memories as well as a rich set of connectivity options. Connectors and expansion headers allows for easy customization and quick access to leading edge embedded features such as the Class D amplifier or the capacitive touch controller (PTC). A...

Learn More
Add To Cart
Bundle SAMA5D2-PTC-EK + QT1-XPRO
Bundle SAMA5D2-PTC-EK + QT1-XPRO ( DM320108-BNDL )

The DM320108-BNDL bundle consists of the SAMA5D2-PTC-EK development board and ATQT1-XPRO - QT1 Xplained Pro extension kit.

The SAMA5D2-PTC-EK is used to develop and evaluate capacitive touch controls using the

...

Learn More
Add To Cart
ATSAMA5D27-WLSOM1 Evaluation Kit
ATSAMA5D27-WLSOM1 Evaluation Kit ( DM320117 )

The ATSAMA5D27-WLSOM1-EK1 is ideal for evaluating and prototyping with the SAMA5D27-WLSOM1, Wireless System On Module (SOM) and the SAMA5D27C-LD2G, LPDDR2 System In Package (SIP).
The Evaluation Kit is made up of a baseboard, an ATSAMA5D27-WLSOM1 SOM soldered on the baseboard and an ATSAMA5D27C-LD2G SIP soldered on the SOM.
The ATSAMA5D27-WLSOM1 Module integrates

...

Learn More
Add To Cart
Shield96 Trusted Platform
Shield96 Trusted Platform ( HD96_TRUSTED_PLATFORM )

The Shield96 Trusted Platform
Advanced Hardware Security for IoT at Scale

NOTE: Board only available to purchase via Arrow, to order, please click here.

The Shield96 Trusted Platform will be available for shipment on April 3rd, 2020.

The Shield96 Board, based on

...

Learn More