DK logo
Microchip

Development Tools Selector - DTS


ATSAM4CMS32 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
M90E2X-DB
M90E2X-DB ( ATM90E2X-DB )

Learn More
Add To Cart
M90E32AS-DB
M90E32AS-DB ( ATM90E32AS-DB )

ATM90E32AS Poly-Phase Energy Metering Demo is used for the demo and testing of ATM90E32AS (poly-phase energy metering AFE chip), which can sample poly-phase voltage and current, meter active/reactive/apparent/fundamental/harmonic energy and output these energy pulses accordingly, as well as measure parameters such as voltage, current and power.

The AFE Control Board - SAM4C communicates

...

Learn More
Add To Cart
M90E36A-DB
M90E36A-DB ( ATM90E36A-DB )

ATM90E36A Poly-Phase Energy Metering Demo is used for the demo and testing of ATM90E36A (poly-phase energy metering AFE chip), which can sample poly-phase voltage and current, meter active/reactive/apparent/fundamental/harmonic energy and output these energy pulses accordingly, as well as measure parameters such as voltage, current and power.

The AFE Control Board - SAM4C communicates

...

Learn More
Add To Cart
SAM4C32 Evaluation Kit
SAM4C32 Evaluation Kit ( ATSAM4C32-EK )

The ATSAM4C32-EK lets designers quickly evaluate and develop code for smart energy applications built around two high performance 32-bit ARM® Cortex® -M4 RISC processors. The SAM4C32 Evaluation Kit is ideal for fast getting started using the Dual Cortex M4 architecture. It allows evaluating the performances and low-power mode, anti-tampering and Cryptographic functions. The board is

...

Learn More
Add To Cart
SAM4C Evaluation Kit
SAM4C Evaluation Kit ( ATSAM4C-EK )

This kit lets designers quickly evaluate and develop code for smart energy applications built around two high performance 32-bit ARM® Cortex®-M4 RISC processors. The SAM4C Evalution Kit is ideal for fast getting started using the Dual Cortex M4 architecture. It allows evaluating the performances and low-power mode, anti-tampering and Cryptographic functions. The board is equipped with...

Learn More
Add To Cart
SAM4CMP32-DB
SAM4CMP32-DB ( ATSAM4CMP32-DB )

The ATSAM4CMP32-DB demonstration board uses ATSAM4CMP32C to demonstrate the high accuracy poly-phase energy metering functions. The ATSAM4CMP32C is an integrated poly-phase Energy Metering SoC with 120MHz, dual-core Cortex-M4 ARM processor cores. The board is ETSI format compliant and is designed to interface with CT, Rogowski and Shunt current sensors. The board can interface with ZigBee and

...

Learn More
Add To Cart
SAM4CMP-DB
SAM4CMP-DB ( ATSAM4CMP-DB )

The SAM4CMP-DB Demonstration Kit uses SAM4CMP16 to demonstrate the high accuracy poly-phase energy metering functions. The SAM4CMP16 is an integrated poly-phase Energy Metering SoC with 100MHz, dual-core Cortex-M4 ARM processor cores. The board is ETSI format compliant and is designed to interface with CT, Rogowski and Shunt current sensors. The board can interface with ZigBee and PLC...

Learn More
Add To Cart
SAM4CMS32-DB
SAM4CMS32-DB ( ATSAM4CMS32-DB )

The ATSAM4CMS32-DB demonstration board uses ATSAM4CMS32 to demonstrate the high accuracy single-phase energy metering functions. The ATSAM4CMS32 is an integrated single-phase Energy Metering SoC with 100MHz, dual-core Cortex-M4 ARM processor cores. The board is ETSI format compliant and is designed to interface with CT, Rogowski and Shunt current sensors. The board can interface with ZigBee

...

Learn More
Add To Cart
SAM4CMS-DB
SAM4CMS-DB ( ATSAM4CMS-DB )

The SAM4CMS-DB Demonstration Kit uses SAM4CMS16 to demonstrate the high accuracy single-phase energy metering functions. The SAM4CMS16 is an integrated single-phase Energy Metering SoC with 100MHz, dual-core Cortex-M4 ARM processor cores. The board is ETSI format compliant and is designed to interface with CT, Rogowski and Shunt current sensors. The board can interface with ZigBee and PLC...

Learn More
Add To Cart