DK logo
Microchip

Development Tools Selector - DTS


ATF1504ASL Development Tools


Development Environment

  • Demo & Evaluation Boards
  • Code Examples
Demo & Evaluation Boards
USB ISP CABLE for ATF15xx CPLD
USB ISP CABLE for ATF15xx CPLD ( ATDH1150USB )

The ATF15xx CPLD USB-based JTAG ISP Download Cable connects to a standard USB 2.0 port on a PCand to a 10-pin or 14-pin JTAG header on the programming circuit board. It transfers the JTAG instructions and data generated by the ATMISP software running on a PC to the ATF15xx series CPLDs on the target circuit board. With this In-System Programming (ISP) download cable, design changes can easily be...

Learn More
Add To Cart
CPLD Dev kit with USB cable
CPLD Dev kit with USB cable ( ATF15XX-DK3-U )

The development/programmer kit supports the ATF15xxAS/ASL/ASV/ASVL family of 3.3V, and 5.0V industry-standard, pin-compatible CPLDs with Logic Doubling. This kit includes a USB Based ISP cable (ATDH1150USB), a 44-TQFP adapter module, and ATF15xxAS/ASV samples in a 44-TQFP package. Adapter modules that support the 44-PLCC, 84-PLCC, and 100-TQFP packages are available separately.

Learn More
Add To Cart