The AVR-BLE development board makes eXtreme Low Power (XLP) wireless applications development quick and easy.
It combines a powerful AVR ATmega3208 microcontroller, an ATECC608A CryptoAuthentication™ secure element and the RN4870 Bluetooth Low Energy Module.
The board USB interface provides a convenient serial port (virtual UART), the simplicity of drag and drop
...
The PIC-BLE development board makes wireless applications development quick and easy.
It combines an eXtreme Low Power (XLP) PIC16LF18456 microcontroller, an ATECC608A CryptoAuthentication™ secure element and the RN4870 Bluetooth Low Energy Module.
The board USB interface provides a convenient serial port (virtual UART), the simplicity of drag and drop programming,
The CryptoAuth Trust Platform is the newest addition to the CryptoAuthentication evaluation kits. This kit is used for exploring and implementing solutions for the IoT space with a pre-provisioned ATECC608B Trust&GO, pre-configured ATECC608B TrustFLEX and fully customizable
...
The ATECC608B trust is an add-on board for the CryptoAuth Trust Platform and other Microchip development platforms that contain a mikroBUS header. The board supports a mikroElectronica header that connects to any board that has a mikroBUS connection. This board provides an alternative to the sample units that require a socket board for doing the initial development and testing.
The...
The SAM R30M Xplained Pro is a hardware platform designed to evaluate the SAMR30M18A module. This kit is supported by the Atmel Studio, an integrated development platform, which provides predefined application examples. This kit provides easy access to various features of the SAMR30M18A module and offers additional peripherals to extend the features of the board and ease the development of custom...
The CryptoAuthentication™ SOIC Xplained Pro Starter (CryptoAuth-XSTK) kit consists of a SAMD21-XPRO and an AT88CKSCKTSOIC-XPRO socket board along with Crypto Authentication sample devices. The board works with Microchip's Crypto Evaluation Studio (ACES) out of the box and can be used for evaluation and development wih CryptoAuthentication Devices. The kit supports all Crypto
...
CryptoAuth XPRO-B evaluation and development kit is an add-on board to the XplainedPro evaluation platforms to support the ATSHA204A, ATAES132A, ATECC508A and ATECC608A in embedded design applications. CryptoAuth XPRO-B Pro has been developed to allow fast system prototyping within the Xplained and XplainedPro evaluation environment. This kit gives engineers, developers, and
...
The Microchip Zero Touch Secure Provisioning Kit for AWS IoT helps designers to quickly and securely develop IoT devices that are in compliance with the AWS security regulations. These regulations state that a device must use mutual authentication with a remote server to be authorized on the AWS cloud.
Meanwhile, a robust authentication must also ensure a complete isolation of the
...
The AT88CKSCKTUDFN-XPRO is a Microchip XPRO extension kit for Microchip CryptoAuthentication™ devices in an 8-pin UDFN package. The board attaches to any Microchip Micro-controller board that supports the XPRO interface. The boards operate with the following Microchip Devices
ATECC108A/508A/608A - Ecliptic Curve Security devices with I2C or Single Wire Interface
The AT88CKSCKTSOIC-XPRO is a Microchip XPRO extension kit for Microchip CryptoAuthentication™ devices in an 8-pin SOIC Package. The board attaches to any Microchip Micro-controller board that supports the XPRO interface. The boards operate with the following Microchip Devices
The Microchip Xpander-XPRO is an Xplained-Pro extension kit that allows for passive expansion of an Xplained-Pro Interface. Each Xpander-XPRO board has one female XPRO connector and three right angle Male XPRO extension headers. The board allows for connection between one Microchip microcontroller with an XPRO extension ports to up to three XPRO extension kits. On the...
The ATWINC1500-XPRO is an extension board to the Xplained Pro evaluation platform. The ATWINC1500-XPRO extension board allows you to evaluate the ATWINC1500 low cost, low power 802.11 b/g/n Wi-Fi network controller module. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATWINC1500 and explains how to integrate the device in a
...
The SAM D21 Xplained Pro evaluation kit is ideal for evaluating and prototyping with the SAM D21 ARM® Cortex®-M0+ based microcontrollers. Xplained Pro Extension kits compatible with SAM D21 Xplained Pro can be purchased individually.
The ATSAMD21-XPRO evaluation kit does not include extension boards.
SAM D21 Xplained Pro supports many Xplained Pro extension kits,
...