The CryptoAuthentication™ SOIC Xplained Pro Starter (CryptoAuth-XSTK) kit consists of a SAMD21-XPRO and an AT88CKSCKTSOIC-XPRO socket board along with Crypto Authentication sample devices. The board works with Microchip's Crypto Evaluation Studio (ACES) out of the box and can be used for evaluation and development wih CryptoAuthentication Devices. The kit supports all Crypto
...
CryptoAuth XPRO-B evaluation and development kit is an add-on board to the XplainedPro evaluation platforms to support the ATSHA204A, ATAES132A, ATECC508A and ATECC608A in embedded design applications. CryptoAuth XPRO-B Pro has been developed to allow fast system prototyping within the Xplained and XplainedPro evaluation environment. This kit gives engineers, developers, and
...
The AT88CKSCKTUDFN-XPRO is a Microchip XPRO extension kit for Microchip CryptoAuthentication™ devices in an 8-pin UDFN package. The board attaches to any Microchip Micro-controller board that supports the XPRO interface. The boards operate with the following Microchip Devices
ATECC108A/508A/608A - Ecliptic Curve Security devices with I2C or Single Wire Interface
The AT88CKSCKTSOIC-XPRO is a Microchip XPRO extension kit for Microchip CryptoAuthentication™ devices in an 8-pin SOIC Package. The board attaches to any Microchip Micro-controller board that supports the XPRO interface. The boards operate with the following Microchip Devices