DK logo
Microchip

Development Tools Selector - DTS


ATAES132A Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Crypto Kit SOIC Socketed XPRO Development Board
Crypto Kit SOIC Socketed XPRO Development Board ( AT88CKSCKTSOIC-XPRO )

The AT88CKSCKTSOIC-XPRO is a Microchip XPRO extension kit for Microchip CryptoAuthentication™ devices in an 8-pin SOIC Package. The board attaches to any Microchip Micro-controller board that supports the XPRO interface.  The boards operate with the following Microchip Devices

  • ATECC108A/508A/608A - Ecliptic Curve Security devices with I2C or Single Wire Interface
...

Learn More
Add To Cart
Crypto Kit UDFN Socketed XPRO Development Board
Crypto Kit UDFN Socketed XPRO Development Board ( AT88CKSCKTUDFN-XPRO )

The AT88CKSCKTUDFN-XPRO is a Microchip XPRO extension kit for Microchip CryptoAuthentication™ devices in an 8-pin UDFN package. The board attaches to any Microchip Micro-controller board that supports the XPRO interface. The boards operate with the following Microchip Devices

ATECC108A/508A/608A - Ecliptic Curve Security devices with I2C or Single Wire Interface

...

Learn More
Add To Cart
CryptoAuth-XPRO
CryptoAuth-XPRO ( ATCRYPTOAUTH-XPRO )
(Not Recommended for new design)

CryptoAuth Xplained Pro evaluation and development kit is an add-on board to the Xplained and XplainedPro evaluation platforms to support the ATSHA204A, ATAES132A, and ATECC508A in embedded design applications. CryptoAuth Xplained Pro has been developed to allow fast system prototyping within the Xplained and XplainedPro evaluation environment. This kit gives engineers, developers, and decision...

Learn More
CryptoAuth-XPRO-B
CryptoAuth-XPRO-B ( ATCRYPTOAUTH-XPRO-B )

CryptoAuth XPRO-B evaluation and development kit is an add-on board to the XplainedPro evaluation platforms to support the ATSHA204A, ATAES132A, ATECC508A and  ATECC608A in embedded design applications. CryptoAuth XPRO-B Pro has been developed to allow fast system prototyping within the Xplained and XplainedPro evaluation environment. This kit gives engineers, developers, and

...

Learn More
Add To Cart
Crypto Authentication SOIC XPRO Starter Kit
Crypto Authentication SOIC XPRO Starter Kit ( DM320109 )

The CryptoAuthentication™ SOIC Xplained Pro Starter (CryptoAuth-XSTK) kit consists of a SAMD21-XPRO and an AT88CKSCKTSOIC-XPRO socket board along with Crypto Authentication sample devices.   The board works with Microchip's Crypto Evaluation Studio (ACES) out of the box and can be used for evaluation and development wih CryptoAuthentication Devices.  The kit supports all Crypto

...

Learn More
Add To Cart