DK logo
Microchip

Development Tools Selector - DTS


ATA5575M1 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
ATA2270-EK3
ATA2270-EK3 ( ATA2270-EK3 )
(Not Recommended for new design)

This self-contained introduction kit for RFID systems for designers with little prior RFID experience includes an LCD and control buttons to interact with the RFID system. The kit supports e5530/TK5530, T5551/TK5551, ATA5567 (T5557), ATA5570, ATA5575, ATA5577 and ATA5558 IDICs. An AVR-C TINY4313 acts as reader chip. For more in-depth evaluation purposes, a GUI (graphical user interface) is

...

Learn More
ATARFID-EK1
ATARFID-EK1 ( ATARFID-EK1 )
(Not Recommended for new design)

ATARFID-EK1 is a LF evaluation kit based on a professional 3rd party programmer supporting the ATA5575 and ATA5577 RFID IDICs devices. The kit will be connected with a PC via USB and is controlled by a graphical user interface. It is well suited to evaluate all kind of 125kHz ASK and FSK applications including access control and general identification systems. Sample Tags based on the chips allow...

Learn More
ATARFID-EK2
ATARFID-EK2 ( ATARFID-EK2 )
(Not Recommended for new design)

ATARFID-EK2 is a LF evaluation kit based on a professional 3rd party programmer supporting the ATA5575 and ATA5577 RFID IDICs devices. The kit will be connected with a PC via USB and is controlled by a graphical user interface. It is well suited to evaluate all kind of 134.2kHz applications especially the Animal ID applications according ISO 11784 and ISO 11785 (FDX-B(ASK) and FDX-A(FSK)). Sample...

Learn More
Add To Cart