DK logo
Microchip

Development Tools Selector - DTS


AT91SAM9RL64 Development Tools


Development Environment

  • Software & Configurators
  • Emulators & Debuggers
  • Programmers
Software & Configurators
SAM-BA In-system Programmer
SAM-BA In-system Programmer ( SAM-BA In-system Programmer )

SAM-BA software provides an open set of tools for in-system programming of internal and external memories connected to our 32-MCUs and MPUs. You can program your device through the JTAG, debug UART or USB interfaces. If you use the MPU’s secure boot feature, you should use the Secure SAM-BA edition.

The latest generations of MPUs are supported on SAM-BA v3 available on the

...

Learn More
Emulators & Debuggers
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Programmers
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart