DK logo
Microchip

Development Tools Selector - DTS


AT86RF233 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
ATREB215-XPRO
ATREB215-XPRO ( ATREB215-XPRO )

This wireless extension board for Xplained PRO is targeted for evaluating the features of the multi-band radio transceiver AT86RF215 in the 863-928 MHz band and the 2.4 GHz band. AT86RF215 is compliant to IEEE 802.15.4-2011, IEEE 802.15.4g-2012, and ETSI TS 102 887-1.

Learn More
Add To Cart
ATREB233-XPRO
ATREB233-XPRO ( ATREB233-XPRO )

This extension board is targeted for evaluating the features of the AT86RF233 radio transceiver.

Learn More
Add To Cart
ATWPTRB
ATWPTRB ( ATWPTRB )

The Wireless Production Test Reference (WPTR) is a complete production test setup solution offered for customers using the wireless solutions including ZigBee Transceivers and SoC in their product. Main purpose of this reference solution is to ensure faster ramp up of production test for customers products in high volume manufacturing. The tests that can be executed in the production site

...

Learn More
Add To Cart
ATWPTRB
ATWPTRB ( ATWPTRB )

The Wireless Production Test Reference (WPTR) is a complete production test setup solution offered for customers using the wireless solutions including ZigBee Transceivers and SoC in their product. Main purpose of this reference solution is to ensure faster ramp up of production test for customers products in high volume manufacturing. The tests that can be executed in the production site

...

Learn More
Add To Cart
ATWPTRB
ATWPTRB ( ATWPTRB )

The Wireless Production Test Reference (WPTR) is a complete production test setup solution offered for customers using the wireless solutions including ZigBee Transceivers and SoC in their product. Main purpose of this reference solution is to ensure faster ramp up of production test for customers products in high volume manufacturing. The tests that can be executed in the production site

...

Learn More
Add To Cart
ATZB-212B-XPRO
ATZB-212B-XPRO ( ATZB-212B-XPRO )

The ZigBit extension boards are targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B radio transceivers.

What is in the box: AT86RF212B ZigBit Xplained PRO Extension

Learn More
Add To Cart
ATZB-256RFR2-XPRO
ATZB-256RFR2-XPRO ( ATZB-256RFR2-XPRO )

The ZigBit extension board is targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B and AT86RF233 radio transceivers.

Learn More
Add To Cart
ATZB-256RFR2-XPRO
ATZB-256RFR2-XPRO ( ATZB-256RFR2-XPRO )

The ZigBit extension board is targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B and AT86RF233 radio transceivers.

Learn More
Add To Cart
ATZB-A-233-XPRO
ATZB-A-233-XPRO ( ATZB-A-233-XPRO )

This ZigBit extension board is targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B and AT86RF233 radio transceivers.

Learn More
Add To Cart
ATZB-A-233-XPRO
ATZB-A-233-XPRO ( ATZB-A-233-XPRO )

This ZigBit extension board is targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B and AT86RF233 radio transceivers.

Learn More
Add To Cart
ATZB-A-233-XPRO
ATZB-A-233-XPRO ( ATZB-A-233-XPRO )

This ZigBit extension board is targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B and AT86RF233 radio transceivers.

Learn More
Add To Cart
ATZB-SAMR21-XPRO
ATZB-SAMR21-XPRO ( ATZB-SAMR21-XPRO )

The ZB SAM R21 Xplained Pro evaluation kit is an extension board to evaluate and develop using the ATSAMR21G18-MR210UA ZigBee module. Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMR21G18-MR210UA module. The Xplained Pro extension kits offers additional peripherals to extend the features of the board and ease the development

...

Learn More
Add To Cart
ATZB-X-212B-USB
ATZB-X-212B-USB ( ATZB-X-212B-USB )

The ZigBit USB sticks is targeted for evaluating the USB features of the ZigBits, currently supporting the XMEGA with AT86RF212B or AT86RF233 radio transceivers.

What is in the box: ZigBit ATxmega256A3U and AT86RF212B ZigBit USB Stick

Learn More
Add To Cart
ATZB-X-212B-USB
ATZB-X-212B-USB ( ATZB-X-212B-USB )

The ZigBit USB sticks is targeted for evaluating the USB features of the ZigBits, currently supporting the XMEGA with AT86RF212B or AT86RF233 radio transceivers.

What is in the box: ZigBit ATxmega256A3U and AT86RF212B ZigBit USB Stick

Learn More
Add To Cart
ATZB-X-212B-XPRO
ATZB-X-212B-XPRO ( ATZB-X-212B-XPRO )

ZigBit extension boards are targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B and AT86RF233 radio transceivers.

What is in the box: ATxmega256A3U and AT86RF212B ZigBit Xplained PRO Extension

Learn More
Add To Cart
ATZB-X-233-USB
ATZB-X-233-USB ( ATZB-X-233-USB )

The ZigBit USB stick is targeted for evaluating the USB features of the ZigBits, currently supporting the XMEGA with AT86RF212B or AT86RF233 radio transceivers.

Learn More
Add To Cart
ATZB-X-233-USB
ATZB-X-233-USB ( ATZB-X-233-USB )

The ZigBit USB stick is targeted for evaluating the USB features of the ZigBits, currently supporting the XMEGA with AT86RF212B or AT86RF233 radio transceivers.

Learn More
Add To Cart
ATZB-X-233-USB
ATZB-X-233-USB ( ATZB-X-233-USB )

The ZigBit USB stick is targeted for evaluating the USB features of the ZigBits, currently supporting the XMEGA with AT86RF212B or AT86RF233 radio transceivers.

Learn More
Add To Cart
ATZB-X-233-XPRO
ATZB-X-233-XPRO ( ATZB-X-233-XPRO )

This ZigBit extension board is targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B and AT86RF233 radio transceivers.

Learn More
Add To Cart