DK logo
Microchip

Development Tools Selector - DTS


AT42QT1011 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
AT42QT1010 Evaluation Kit
AT42QT1010 Evaluation Kit ( AC160219 )

The AT42QT1010 evaluation kit provides an easy way to evaluate and develope a variety of capacitive touch sense application using the AT42QT1010 turnkey touch device. The kit is powered via a micro USB cable and has a jumper to select device operation mode: normal, sync mode or low power mode.

...

Learn More
Add To Cart