DK logo
Microchip

Development Tools Selector - DTS


24LC64 Development Tools


Development Environment

  • Production Programmers
  • Demo & Evaluation Boards
Production Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164363   PartNo: 24LC64 (5OT)
  • Socket: AC164364   PartNo: 24LC64 (8MN)
  • Socket: AC164364   PartNo: 24LC64 (8MNY)
  • Socket: AC164365   PartNo: 24LC64 (8ST)
  • Socket: AC164366   PartNo: 24LC64 (8MS)
  • Socket: AC164370   PartNo: 24LC64 (8SM)
  • Socket: AC164368   PartNo: 24LC64 (8MC)
  • Socket: AC164344   PartNo: 24LC64 (8P)
  • Socket: AC164344   PartNo: 24LC64 (8SN)
Learn More
Add To Cart
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLABĀ® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system

...

Learn More
Add To Cart