Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN3236

Title:
AN3236 - Sleep/Wake-Up Operation in LAN8770 PHY
Name:
AN3236
Date:
09/09/2019
Author:
Kelly Maas
Description:
The sleep or wake function allows the 100BASE-T1 PHY to be put into a low-power Sleep state and to quickly wake up to normal operation when it is needed again. This enables partial networking, where some nodes of the network may be put into a low-power Sleep state while the rest of the network remains active. This feature is defined in the TC10 document from OPEN Alliance. Key requirements are for very low power in Sleep state, and very fast wake-up of the entire network. These are supported in the LAN8770 100BASE-T1 PHY.
 
Application Notes & Source Code
 Last Updated
Size
 
  AN3236
  09/09/2019
  657KB
Silicon Products