Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

TB3162

Title:
Vectored Interrupt Controller on 8-Bit PIC Microcontrollers
Name:
TB3162
Date:
07/03/2018
Author:
June Anthony Asistio and Max Prasad
Description:
This technical brief will cover the Vectored Interrupt Controller on 8-bit PICĀ® devices. Traditionally multiple interrupt routines are needed to handle interrupts coming from different sources. Through this vectored interrupt controller, the multitude of interrupt requests signals previously mentioned can be reduced to a single interrupt request signal to the CPU. This is implemented through the use of an Interrupt Vector Table which organizes interrupts based on the natural priority of interrupts and user defined priorities. This technical brief will describe the vectored interrupt controller in further detail.
Keywords:
vectored interrupt controller, ISR, interrupt vector table, interrupt vector, interrupt, interrupt service routine, vectored interrupt, interrupt service routine reduction , reduce signal requests, simplify interrupt service routines
 
 Application Notes & Source Code
 Last Updated
Size
 
  TB3162
  08/29/2018
  202KB
 Silicon Products
Last Updated
  PIC18F27K42
  12/15/2016
  PIC18F27Q43
  10/09/2018
  PIC18F47Q43
  02/01/2019
  PIC18F57Q43
  02/01/2018