Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN15.12

Title:
AN15.12 Migrating from the LAN9115 to the LAN9210
Name:
AN15.12
Date:
03/07/2019
Description:
The purpose of this application note is to assist Microchip customers, with existing LAN9115 designs, when migrating to the new LAN9210 device. The LAN9210 will require a PCB change, which is necessary to support the HP Auto-MDIX PHY (even if this mode is not used) and the package change. This application note addresses all the differences between the LAN9115 and the LAN9210 devices, making this transition as easy as possible.
Keywords:
LAN9115, LAN9210
 
Application Notes & Source Code
 Last Updated
Size
 
  AN15.12
  03/07/2019
  112KB
Silicon Products