Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN2798

Title:
Using the PIC16F/PIC18F Ground Referenced Temperature Indicator Module
Name:
AN2798
Date:
09/26/2018
Author:
Monte Denton
Description:
This application note covers temperature indicators in several families for PIC16F and PIC18F that have the internal temperature indicator referenced to ground. Examples are PIC16F15355 and the PIC18F27K42. This grounded configuration allows more consistent operation with the use of a variable voltage power supply than the previous PIC16F versions that were configured with temperature diodes referenced to VDD.
Keywords:
Internal temperature indicator, PIC16F15355, PIC18F27K42
 
Application Notes & Source Code
 Last Updated
Size
 
  AN2798
  10/01/2018
  1138KB
Silicon Products