Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN1998

Title:
USB to I2C Bridging with Microchip USB 3.1 Gen 1 Hubs
Name:
AN1998
Date:
12/07/2016
Author:
Andrew Rogers
Description:
The USB to I2C bridging feature gives system designers using Microchip hubs expanded system control and potential BOM reduction. The use of a separate USB to I2C device is no longer required and a downstream USB port is not lost as occurs when a standalone USB to I2C device is implemented. This feature is available on the Microchip USB5734 and USB58xx/USB59xx USB3.1 Gen 1 Hubs. Commands may be sent from the USB Host to the internal Hub Feature Controller device in the Microchip hub to perform the following functions: ?Configure I2C Pass-Through Interface ?I2C Write ?I2C Read
Keywords:
USB5734, USB5806
 
Application Notes & Source Code
 Last Updated
Size
 
  AN1998
  12/07/2016
  450KB
Silicon Products