Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

DN-H06

Title:
14W Off-line LED Driver, 120VAC, PFC, 14V, 1.0A Load
Name:
DN-H06
Date:
08/27/2014
Description:
This Design Note describes the results of a 14W LED Driver Design. The design specifically forgoes the use of electrolytic capacitors, which form a point of weakness in high reliability and high ambient temperature applications.
Keywords:
off-line LED driver, design note
 
Application Notes & Source Code
 Last Updated
Size
 
  DN-H06
  08/31/2014
  2455KB
Silicon Products