Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN20.4

Title:
USB333x Transceiver Layout Guidelines
Name:
AN20.4
Date:
03/04/2019
Description:
This application note provides general PCB layout guidelines for the USB333x family of devices to enable the design of functionally robust and reliable products which utilize the 480 Mbps USB 2.0 interface. Excellent signal integrity is required to operate reliably at high-speed data rates, so care must be taken designing the PCB to support this interface. The USB333x is offered in a 25 ball Wafer-Level Chip-Scale Package (WLCSP, 1.95 mm X 1.95 mm, 0.4mm pitch), and this requires special attention to insure a robust and reliable connection.
Keywords:
USB333x
 
Application Notes & Source Code
 Last Updated
Size
 
  AN20.4
  03/09/2019
  253KB
Silicon Products